Vivace 10A 250V 1G Bell Press Switch without marking,Aluminium Silver
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vivace 10A 250V 1G Bell Press Switch without marking,Aluminium Silver
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10 A at 250 V AC, inductive |
Part Number | KB31BP_AS |
Activity | HDCWD |
Actuator | rocker |
Clamping Connection Capacity | 1.5 mm² |
Colour | aluminium silver |
contacts material | brass and phosphor bronze |
device application | control |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KB31 |
Embedding Depth | 35 mm |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 87 mm |
marking | without marking |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50 Hz |
Number of Gangs | 1 gang |
product or component type | bell press switch |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Switch Application | bell switch |
Switch Function | 1-way |
Terminal Identifier | L1, COM, L2 |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60669-1, SS 227, MS IEC 60669-1 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |