Schneider Electric 1 x 2.1A USB Charger, Aluminium Silver, KB31USB_AS
SKU :
KB31USB_AS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 188.01
AEDÂ 143.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Clean, geometrically balanced design
2. Screwless Design
3. Long cycle-life, all sockets are inserted with shutter doors for safety
4. Thin : 8mm slim
Schneider Electric 1 x 2.1A USB Charger, Aluminium Silver, KB31USB_AS
AEDÂ 188.01
AEDÂ 143.00
- Specifications
- Documents
- Reviews
Overview
| Rated current | 10 A at 250 V AC 50/60 Hz |
|---|---|
| Part Number | KB31USB_AS |
| Activity | HDCWD |
| Weight | 78.0 g |
| Package1 Length*Width*Height | 8.6 cm x 3.5 cm x 8.6 cm |
| [ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
| ambient air temperature for storage | -5-60 °C |
| Clamping Connection Capacity | 2.5 mm² for stranded cable(s), 2.5 mm² for flexible cable(s), 2.5 mm² for rigid cable(s), 1.5 mm² for stranded cable(s), 1.5 mm² for flexible cable(s), 1.5 mm² for rigid cable(s) |
| Colour | aluminium silver |
| Colour | Aluminium Silver |
| Condition of Use | room temperature |
| Depth | 37.1 mm |
| device application | power supply |
| device mounting | flush |
| Device Presentation | complete product |
| Embedding Depth | 27.3 mm |
| environmental characteristic | liquid soap, alcohol |
| fixing mode | screw |
| Height | 87 mm |
| Integrated Connection Type | 1 USB port 5 V DC, maximum load current: 2.1 A |
| IP degree of protection | IP20 |
| Material | silicone rubber: surround, PC (polycarbonate): grid plate, PA (polyamide) 6: housing, silicone rubber: cover |
| net weight | 0.0712 kg |
| Number of Modules | 1 module 46 x 36.7 x 21.7 mm |
| Number of Terminals | 2 |
| Output Current | 2.1 A |
| output voltage | 5 V DC, 2.1 A |
| product certifications | IEC, CCC |
| product compatibility | power bank, XiaoMi, Samsung, Apple, major smart phone and tablet, HW, HTC |
| product or component type | USB charger |
| Quantity per set | 1 |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 10-90 % |
| sale per indivisible quantity | 1 |
| shape of screw head | cross |
| Socket Number | 2 |
| Surface Finish | painted |
| Surface Treatment | painted |
| Type of Packing | plastic bag |
| width | 87 mm |
| Wire Stripping Length | 6 mm |
| Main colour tint | aluminium silver |
| Nominal output power | 10.5 W |
| Type of USB power supply | USB type A + A |
| standards | IEC 62368-1:2018 |
| environmental characteristic | liquid soap, alcohol |
| product compatibility | power bank, XiaoMi, Samsung, Apple, major smart phone and tablet, HW, HTC |
| connections - terminals | screw terminal |
| Range Compatibility | Vivace |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Rated current | 10 A at 250 V AC 50/60 Hz |
|---|---|
| Part Number | KB31USB_AS |
| Activity | HDCWD |
| Weight | 78.0 g |
| Package1 Length*Width*Height | 8.6 cm x 3.5 cm x 8.6 cm |
| [ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
| ambient air temperature for storage | -5-60 °C |
| Clamping Connection Capacity | 2.5 mm² for stranded cable(s), 2.5 mm² for flexible cable(s), 2.5 mm² for rigid cable(s), 1.5 mm² for stranded cable(s), 1.5 mm² for flexible cable(s), 1.5 mm² for rigid cable(s) |
| Colour | aluminium silver |
| Colour | Aluminium Silver |
| Condition of Use | room temperature |
| Depth | 37.1 mm |
| device application | power supply |
| device mounting | flush |
| Device Presentation | complete product |
| Embedding Depth | 27.3 mm |
| environmental characteristic | liquid soap, alcohol |
| fixing mode | screw |
| Height | 87 mm |
| Integrated Connection Type | 1 USB port 5 V DC, maximum load current: 2.1 A |
| IP degree of protection | IP20 |
| Material | silicone rubber: surround, PC (polycarbonate): grid plate, PA (polyamide) 6: housing, silicone rubber: cover |
| net weight | 0.0712 kg |
| Number of Modules | 1 module 46 x 36.7 x 21.7 mm |
| Number of Terminals | 2 |
| Output Current | 2.1 A |
| output voltage | 5 V DC, 2.1 A |
| product certifications | IEC, CCC |
| product compatibility | power bank, XiaoMi, Samsung, Apple, major smart phone and tablet, HW, HTC |
| product or component type | USB charger |
| Quantity per set | 1 |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 10-90 % |
| sale per indivisible quantity | 1 |
| shape of screw head | cross |
| Socket Number | 2 |
| Surface Finish | painted |
| Surface Treatment | painted |
| Type of Packing | plastic bag |
| width | 87 mm |
| Wire Stripping Length | 6 mm |
| Main colour tint | aluminium silver |
| Nominal output power | 10.5 W |
| Type of USB power supply | USB type A + A |
| standards | IEC 62368-1:2018 |
| environmental characteristic | liquid soap, alcohol |
| product compatibility | power bank, XiaoMi, Samsung, Apple, major smart phone and tablet, HW, HTC |
| connections - terminals | screw terminal |
| Range Compatibility | Vivace |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account