Vigi iC60 - earth leakage add-on block - 3P - 63A - 30mA - AC type

A9V41363
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Product Details

Activity HDCFD
Part Number A9V41363
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-2
9 Mm Pitches 7
Comb Busbar and Distribution Block Compatibility bottom: YES
Device Location in System outgoer
Earth-leakage Protection Class type AC
Earth-leakage Protection Time Delay instantaneous
Earth-leakage Sensitivity 30 mA
Electrical Connection to Mcb by screws
Residual Current Tripping Technology voltage independent
ambient air temperature for storage -40-85 °C
connections - terminals tunnel type terminal downside for 1 cable(s) 1-35 mm² rigid without cable end, tunnel type terminal downside for 1 cable(s) 1-25 mm² flexible without cable end, tunnel type terminal downside for 1 cable(s) 1-25 mm² flexible with cable end
depth 73.5 mm
device short name Vigi iC60
height 91 mm
IP degree of protection IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529
Market Segment small commercial
mounting mode clip-on
mounting support DIN rail
net weight 0.21 kg
network frequency 50/60 Hz
network type AC
Poles Description 3P
pollution degree 3 conforming to IEC 60947-2
product or component type add-on residual current devices
range Acti9
Range Compatibility Acti 9 (Acti9 iC60), Acti 9 (Acti9 Reflex iC60)
range of product iC60, Reflex iC60
width 117 mm
Wire Stripping Length 14 mm for bottom connection
ambient air temperature for operation -5-60 °C
standards EN 61009-1, IEC 61009-1
electromagnetic compatibility 8/20 µs impulse withstand, 250 A conforming to IEC 61009-1
local signalling trip indicator
product compatibility single terminal
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60947-2
tightening torque 3.5-3.5 N.m bottom

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently Bought Together

iC60L - miniature circuit breaker - 3P - 10A - C curve
A9F94310

check-small In stock

iC60L - miniature circuit breaker - 3P - 32A - C curve
A9F94332

check-small In stock

iC60L - miniature circuit breaker - 3P - 16A - C curve
A9F94316

check-small In stock

energy sensor, PowerTag Monoconnect 63A 3P top and bottom position
A9MEM1540

check-small In stock