Vigi iC60 - earth leakage add-on block - 2P - 63A - 100mA - AC type
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Vigi iC60 - earth leakage add-on block - 2P - 63A - 100mA - AC type
Excl. Tax
Excl. Tax
Description
This Acti9 Vigi iC60 is a modular add-on residual current devices. It is a 2P, rated current is 63A, operating voltage is 230VAC to 415VAC according to IEC 61009-1. The earth leakage protection class is AC type with a sensitivity of 100mA and a voltage independent technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. A VisiTrip window is here to indicate a fault tripping by a red mechanical indicator on the front face. It can be combined with iC60 or Acti9 Reflex iC60, to provide protection of persons and protection of installations. This product is compliant with EN 61009-1 and IEC 61009-1 standard. The Ue rated operational voltage is 230VAC or 400VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 6kV. The pollution degree is 3. It can be mounted on DIN rail. The width in 9mm pitches is 4. The dimensions are (W) 72mm x (H) 91mm x (D) 73.5mm. The weight is 0.165kg. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature -5°C to +60°C. The storage temperature is -40°C to +85°C.
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9V12263 |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
9 Mm Pitches | 4 |
Comb Busbar and Distribution Block Compatibility | bottom: YES |
Device Location in System | outgoer |
Earth-leakage Protection Class | type AC |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 100 mA |
Electrical Connection to Mcb | by screws |
electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to IEC 61009-1 |
Residual Current Tripping Technology | voltage independent |
Weight | 166.0 g |
Package1 Length*Width*Height | 12.0 cm x 8.8 cm x 8.5 cm |
Country of Manufacturing | Spain |
[in] Rated Current | 63 A |
[ue] Rated Operational Voltage | 230/400 V AC 50/60 Hz conforming to EN 61009-1, 230/415 V AC 50/60 Hz conforming to IEC 61009-1 |
ambient air temperature for operation | -5-60 °C |
ambient air temperature for storage | -40-85 °C |
connections - terminals | tunnel type terminal downside for 1 cable(s) 1-35 mm² rigid without cable end, tunnel type terminal downside for 1 cable(s) 1-25 mm² flexible without cable end, tunnel type terminal downside for 1 cable(s) 1-25 mm² flexible with cable end |
depth | 73.5 mm |
device short name | Vigi iC60 |
height | 91 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
local signalling | trip indicator |
Market Segment | small commercial |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 0.165 kg |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 2P |
pollution degree | 3 conforming to IEC 60947-2 |
product compatibility | single terminal |
product or component type | add-on residual current devices |
range | Acti9 |
Range Compatibility | Acti 9 (Acti9 iC60), Acti 9 (Acti9 Reflex iC60) |
range of product | iC60, Reflex iC60 |
standards | EN 61009-1, IEC 61009-1 |
Tightening Torque | 3.5-3.5 N.m bottom |
width | 72 mm |
Wire Stripping Length | 14 mm for bottom connection |
ambient air temperature for operation | -5-60 °C |
standards | EN 61009-1, IEC 61009-1 |
electromagnetic compatibility | 8/20 µs impulse withstand, 250 A conforming to IEC 61009-1 |
local signalling | trip indicator |
product compatibility | single terminal |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to IEC 60947-2 |
tightening torque | 3.5-3.5 N.m bottom |