VarPlus Can HDuty Capacitor - 28.8/34.6 kvar - 480 V - 50/60Hz
SKU :
BLRCH288A346B48
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 1,046.68
AEDÂ 846.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Variable speed drive, Altivar Process ATV900, ATV930, 250 kW, 400/480 V, w/o braking unit, IP00
VarPlus Can HDuty Capacitor - 28.8/34.6 kvar - 480 V - 50/60Hz
AEDÂ 1,046.68
AEDÂ 846.00
- Specifications
- Documents
- Reviews
Overview
| Activity | DPLVP |
|---|---|
| Part Number | BLRCH288A346B48 |
| Reactive power rating | 28.8 kvar 480 V 50 Hz, 34.6 kvar 480 V 60 Hz |
| Dielectric material | metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut) |
| Capacitance tolerance | - 5 % to 10 % |
| Maximum switching operation per year | 7000 |
| Impregnation material | non-PCB dry PUR resin, biodegradable |
| Voltage test | 2.15 x Un AC between terminals for 10 s, <= 660 V - 3 kV AC between terminal and container for 10 s, >= 660 V - 6 kV AC between terminal and container for 10 s |
| Dielectric losses | < 0.2 W/kvar |
| Temperature class | D |
| Power losses | < 0.5 W/kVAr |
| Service life in hours | 130000 h |
| Network harmonic content | <= 20 % |
| Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
| [Imp] maximum permanent current | 1.8 x In |
| standards | IEC 60831-2, IEC 60831-1 |
| ambient air temperature for operation | -25-55 °C |
| network frequency | 50/60 Hz |
| Height | 242 mm |
| Diameter | 136 mm |
| inrush current | 250 x In |
| net weight | 3.2 kg |
| Type of Installation | indoor installation |
| IP degree of protection | IP20 |
| mounting mode | upright/horizontal |
| Range | PowerLogic |
| connections - terminals | ClampTite terminal |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | DPLVP |
|---|---|
| Part Number | BLRCH288A346B48 |
| Reactive power rating | 28.8 kvar 480 V 50 Hz, 34.6 kvar 480 V 60 Hz |
| Dielectric material | metallized polypropylene film with Zn/Al alloy, special resistivity & profile, special edge (wave cut) |
| Capacitance tolerance | - 5 % to 10 % |
| Maximum switching operation per year | 7000 |
| Impregnation material | non-PCB dry PUR resin, biodegradable |
| Voltage test | 2.15 x Un AC between terminals for 10 s, <= 660 V - 3 kV AC between terminal and container for 10 s, >= 660 V - 6 kV AC between terminal and container for 10 s |
| Dielectric losses | < 0.2 W/kvar |
| Temperature class | D |
| Power losses | < 0.5 W/kVAr |
| Service life in hours | 130000 h |
| Network harmonic content | <= 20 % |
| Maximum permissible voltage | 1.1 x Un (8 hours over 24 hours) |
| [Imp] maximum permanent current | 1.8 x In |
| standards | IEC 60831-2, IEC 60831-1 |
| ambient air temperature for operation | -25-55 °C |
| network frequency | 50/60 Hz |
| Height | 242 mm |
| Diameter | 136 mm |
| inrush current | 250 x In |
| net weight | 3.2 kg |
| Type of Installation | indoor installation |
| IP degree of protection | IP20 |
| mounting mode | upright/horizontal |
| Range | PowerLogic |
| connections - terminals | ClampTite terminal |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account