variable speed drive ATV310 - 11 kW - 15 hp - 380...460 V - 3 phase

ATV310HD11N4E
Be the first one to review this.
variable speed drive ATV212 - 45kW - 60hp - 480V - 3ph - EMC - IP21
login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Product Details

Activity IDVSD
Part Number ATV310HD11N4E
ambient air temperature for storage -25-70 °C
depth 171 mm
device short name ATV310
height 232 mm
IP degree of protection IP20 without blanking plate on upper part, IP40 top
minimum switching current 5 mA at 24 V DC for logic relay
motor power hp 15 hp
motor power kW 11 kW
net weight 3.7 kg
tightening torque 2.2-2.4 N.m
width 150 mm
Assembly style with heat sink
Supply frequency 50/60 Hz +/- 5 %
Supply internal supply for reference potentiometer: 5 V (4.75-5.25 V)DC, <10 mA with overload and short-circuit protection, internal supply for logic inputs: 24 V (20.4-28.8 V)DC, <100 mA with overload and short-circuit protection
Type of cooling integrated fan
Continuous output current 24 A at 4 kHz
Discrete input number 4
Discrete input type programmable LI1...LI4 24 V 18...30 V
Analogue input number 1
Analogue input type configurable current AI1 0...20 mA 250 Ohm, configurable voltage AI1 0...10 V 30 kOhm, configurable voltage AI1 0...5 V 30 kOhm
Discrete output type logic output LO+, LO-, protected relay output R1A, R1B, R1C 1 C/O
Maximum switching current 2 A at 250 V AC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay, 2 A at 30 V DC on inductive load cos phi = 0.4 L/R = 7 ms for logic relay, 3 A at 250 V AC on resistive load cos phi = 1 L/R = 0 ms for logic relay, 4 A at 30 V DC on resistive load cos phi = 1 L/R = 0 ms for logic relay
Analogue output number 1
Discrete output number 2
Discrete input logic negative logic (sink), > 16 V (state 0), < 10 V (state 1), input impedance 3.5 kOhm, positive logic (source), 0...< 5 V (state 0), > 11 V (state 1)
Transmission rate 4800 bit/s, 9600 bit/s, 19200 bit/s, 38400 bit/s
Analogue output type AO1 software-configurable voltage: 0...10 V, impedance: 470 Ohm, resolution 8 bits, AO1 software-configurable current: 0...20 mA, impedance: 800 Ohm, resolution 8 bits
Sampling duration 10 ms for analogue input, 20 ms, tolerance +/- 1 ms for logic input
Prospective line Isc 5 kA
Asynchronous motor control profile quadratic voltage/frequency ratio, sensorless flux vector control, energy saving ratio
Apparent power 24.2 kVA
Frequency resolution analog input: converter A/D, 10 bits, display unit: 0.1 Hz
Motor slip compensation preset in factory
Number of addresses 1-247 for Modbus
Speed range Jan-20
Linearity error +/- 0.3 % of maximum value for analogue input
Acceleration and deceleration ramps U, S
Speed drive output frequency 0.5-400 Hz
Transmission frame RTU for Modbus
Communication service read holding registers (03) 29 words, write single register (06) 29 words, write multiple registers (16) 27 words, read/write multiple registers (23) 4/4 words, read device identification (43)
Transient overtorque 170-200 % of nominal motor torque depending on drive rating and type of motor
Maximum transient current 36 A for 60 s
Line current 30.4 A
Nominal switching frequency 4 kHz
EMC filter without EMC filter
Braking to standstill by DC injection, <30 s
Time constant 20 ms +/- 1 ms for reference change
Braking torque up to 150 % of nominal motor torque with braking resistor at high inertia, up to 70 % of nominal motor torque without braking resistor
electromagnetic compatibility electrical fast transient/burst immunity test - test level: level 4 conforming to EN/IEC 61000-4-4, electrostatic discharge immunity test - test level: level 3 conforming to EN/IEC 61000-4-2, immunity to conducted disturbances - test level: level 3 conforming to EN/IEC 61000-4-6, radiated radio-frequency electromagnetic field immunity test - test level: level 3 conforming to EN/IEC 61000-4-3, voltage dips and interruptions immunity test conforming to EN/IEC 61000-4-11, surge immunity test - test level: level 3 conforming to EN/IEC 61000-4-5
ambient air temperature for operation -10-55 °C without derating, 55-60 °C protective cover from the top of the drive removed with current derating 2.2 % per °C
standards EN/IEC 61800-5-1, EN/IEC 61800-3
environmental characteristic dust pollution resistance class 3S2 conforming to EN/IEC 60721-3-3, chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
Electrical Connection terminal, clamping capacity: 10 mm² (L1, L2, L3, PA/+, PB, U, V, W)
Network Number of Phases three phase
Communication Port Protocol Modbus
Insulation electrical between power and control
Connector Type RJ45 (on front face) for Modbus
Noise Level 50 dB
Switching Frequency 2...12 kHz adjustable

Seller Information

Documents

Extended Warranty

Extended Warranty Terms and Conditions

To ensure your product is covered under our extended warranty program, it is the customer's responsibility to register the asset upon receiving the product. Failure to complete the registration will result in the product not being eligible for the extended warranty.

Please follow the steps outlined in the attached PDF document to complete your registration. The registration must be completed to activate your warranty coverage. We appreciate your cooperation in this process.  

 

       pdf-icon Extended Warranty

Reviews

Write Your Own Review
You're reviewing: variable speed drive ATV310 - 11 kW - 15 hp - 380...460 V - 3 phase
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.