variable speed drive ATV212 - 45kW - 60hp - 480V - 3ph - EMC - IP21

ATV212HD45N4
Be the first one to review this.
variable speed drive ATV212 - 45kW - 60hp - 480V - 3ph - EMC - IP21
login_green To View the best prices please Sign in / Register.

Customizable Options:

loader
Loading...

Description

How to Video

Product Details

Activity IDVSD
Part Number ATV212HD45N4
ambient air temperature for storage -25-70 °C
depth 244 mm
device short name ATV212
dielectric strength 3535 V DC between earth and power terminals, 5092 V DC between control and power terminals
height 550 mm
IP degree of protection IP21
marking CE
minimum switching current 3 mA at 24 V DC for configurable relay logic
motor power hp 60 hp
motor power kW 45 kW
motor starter type variable speed drive
network frequency 47.5...63 Hz
power range 30-50 kW at 380-440 V 3 phases, 30-50 kW at 480-500 V 3 phases
supply voltage limits 323-528 V
tightening torque 0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES), 24 N.m, 212 lb.in (L1/R, L2/S, L3/T)
width 240 mm
Assembly style with heat sink
Supply frequency 50...60 Hz - 5...5 %
Supply internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection, internal supply: 24 V DC (21-27 V), <200 A, protection type: overload and short-circuit protection
Continuous output current 94 A at 380 V, 94 A at 460 V
Discrete input type F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
Analogue input number 2
Analogue input type VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits, VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits, VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm, VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits
Discrete output type configurable relay logic: (FLA, FLC) NO - 100000 cycles, configurable relay logic: (FLB, FLC) NC - 100000 cycles, configurable relay logic: (RY, RC) NO - 100000 cycles
Maximum switching current 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R), 2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
Functionality mid
Analogue output number 1
Discrete output number 2
Discrete input logic positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1), negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)
Accuracy +/- 0.6 % (VIA) for a temperature variation 60 °C, +/- 0.6 % (VIB) for a temperature variation 60 °C, +/- 1 % (FM) for a temperature variation 60 °C
Transmission rate 9600 bps or 19200 bps
Analogue output type FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits, FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits
Sampling duration 2 ms +/- 0.5 ms F discrete, 2 ms +/- 0.5 ms R discrete, 2 ms +/- 0.5 ms RES discrete, 3.5 ms +/- 0.5 ms VIA analog, 22 ms +/- 0.5 ms VIB analog
Prospective line Isc 22 kA
Asynchronous motor control profile voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo), voltage/frequency ratio - Energy Saving, quadratic U/f, voltage/frequency ratio, 2 points, voltage/frequency ratio, 5 points, flux vector control without sensor, standard
Apparent power 61.9 kVA at 380 V
Type of polarization no impedance
Frequency resolution display unit: 0.1 Hz, analog input: 0.024/50 Hz
Motor slip compensation adjustable, not available in voltage/frequency ratio motor control, automatic whatever the load
Regulation loop adjustable PI regulator
Number of addresses 1-247
Speed range 01-Oct
Linearity error VIA: +/- 0.15 % of maximum value for input, VIB: +/- 0.15 % of maximum value for input, FM: +/- 0.2 % for output
Specific application HVAC
Air flow 429 m3/h
Discrete and process manufacturing building - HVAC compressor for scroll, building - HVAC fan, building - HVAC pump
Option card communication card for LonWorks
Acceleration and deceleration ramps linear adjustable separately from 0.01 to 3200 s, automatic based on the load
Speed drive output frequency 0.5-200 Hz
Transmission frame RTU
Torque accuracy +/- 15 %
Communication service read device identification (43), write multiple registers (16) 2 words maximum, time out setting from 0.1 to 100 s, read holding registers (03) 2 words maximum, monitoring inhibitable, write single register (06)
Transient overtorque 120-120 % of nominal motor torque +/- 10 % for 60 s
Data format 8 bits, 1 stop, odd even or no configurable parity
Maximum transient current 103.4 A for 60 s
Line current 83.8 A at 380 V, 65.9 A at 480 V
Isolation electrical between power and control
Nominal switching frequency 8 kHz
EMC filter Class C2 EMC filter integrated
Braking to standstill by DC injection
Speed accuracy +/- 10 % of nominal slip 0.2 Tn to Tn
vibration resistance 1.5 mm (f= 3-13 Hz) conforming to EN/IEC 60068-2-6, 1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-8
electromagnetic compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6, voltage dips and interruptions immunity test conforming to IEC 61000-4-11
ambient air temperature for operation -10-40 °C (without derating), 40-50 °C (with derating factor)
standards EN 61800-3, IEC 61800-3 environments 1 category C3, IEC 61800-3 environments 1 category C1, EN 61800-3 environments 1 category C3, EN 61800-3 category C3, EN 61800-3 environments 2 category C3, EN 55011 class A group 1, EN 61800-5-1, EN 61800-3 environments 2 category C1, IEC 61800-5-1, IEC 61800-3 environments 2 category C3, EN 61800-3 category C2, IEC 61800-3 category C2, EN 61800-3 environments 1 category C2, IEC 61800-3 environments 1 category C2, IEC 61800-3 environments 2 category C2, IEC 61800-3, EN 61800-3 environments 1 category C1, IEC 61800-3 environments 2 category C1, EN 61800-3 environments 2 category C2, IEC 61800-3 category C3, UL Type 1
local signalling 1 LED (red) for DC bus energized
environmental characteristic classes 3C1 conforming to IEC 60721-3-3, classes 3S2 conforming to IEC 60721-3-3
insulation resistance >= 1 mOhm 500 V DC for 1 minute
Electrical Connection VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5-2.5 mm² / AWG 14, L1/R, L2/S, L3/T: terminal 50-50 mm² / AWG 1/0
Network Number of Phases 3 phases
Communication Port Protocol Modbus, LonWorks, METASYS N2, BACnet, APOGEE FLN
Type of Cable without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR, without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC, with UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
Connector Type 1 RJ45, 1 open style
Noise Level 64 dB conforming to 86/188/EEC
Switching Frequency 6...16 kHz adjustable, 8...16 kHz with derating factor

Seller Information

Documents

Extended Warranty

Extended Warranty Terms and Conditions

To ensure your product is covered under our extended warranty program, it is the customer's responsibility to register the asset upon receiving the product. Failure to complete the registration will result in the product not being eligible for the extended warranty.

Please follow the steps outlined in the attached PDF document to complete your registration. The registration must be completed to activate your warranty coverage. We appreciate your cooperation in this process.  

 

       pdf-icon Extended Warranty

Reviews

Write Your Own Review
You're reviewing: variable speed drive ATV212 - 45kW - 60hp - 480V - 3ph - EMC - IP21
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 240 V AC 50/60 Hz coil

In stock

AED 636.09
AED 1,221.27
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 220 V AC 50/60 Hz coil

In stock

AED 784.00
AED 1,221.27
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 110 V AC 50/60 Hz coil

In stock

AED 636.09
AED 1,221.27
remote graphic terminal - 240 x 160 pixels - IP54

In stock

AED 601.00
AED 1,190.05
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 48 V AC 50/60 Hz coil

In stock

AED 784.00
AED 1,221.27
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - 24 V AC 50/60 Hz coil

In stock

AED 636.09
AED 1,221.27
connection cable USB/RJ45 - for connection between PC and drive

In stock

AED 241.00
AED 444.43