variable speed drive ATV212 - 37kW - 50hp - 480V - 3ph - EMC - IP21

ATV212HD37N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Product Details

Activity IDVSD
Pincode Group default
Part Number ATV212HD37N4
ambient air temperature for storage -25-70 °C
depth 244 mm
device short name ATV212
dielectric strength 3535 V DC between earth and power terminals, 5092 V DC between control and power terminals
height 550 mm
IP degree of protection IP21
marking CE
minimum switching current 3 mA at 24 V DC for configurable relay logic
motor power hp 50 hp
motor power kW 37 kW
motor starter type variable speed drive
network frequency 47.5...63 Hz
power range 30-50 kW at 380-440 V 3 phases, 30-50 kW at 480-500 V 3 phases
supply voltage limits 323-528 V
tightening torque 0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES), 24 N.m, 212 lb.in (L1/R, L2/S, L3/T)
width 240 mm
Assembly style with heat sink
Supply frequency 50...60 Hz - 5...5 %
Supply internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection, internal supply: 24 V DC (21-27 V), <200 A, protection type: overload and short-circuit protection
Continuous output current 79 A at 380 V, 79 A at 460 V
Discrete input type F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
Analogue input number 2
Analogue input type VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits, VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits, VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm, VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits
Discrete output type configurable relay logic: (FLA, FLC) NO - 100000 cycles, configurable relay logic: (FLB, FLC) NC - 100000 cycles, configurable relay logic: (RY, RC) NO - 100000 cycles
Maximum switching current 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R), 2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
Functionality mid
Analogue output number 1
Discrete output number 2
Discrete input logic positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1), negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)
Accuracy +/- 0.6 % (VIA) for a temperature variation 60 °C, +/- 0.6 % (VIB) for a temperature variation 60 °C, +/- 1 % (FM) for a temperature variation 60 °C
Transmission rate 9600 bps or 19200 bps
Analogue output type FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits, FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits
Sampling duration 2 ms +/- 0.5 ms F discrete, 2 ms +/- 0.5 ms R discrete, 2 ms +/- 0.5 ms RES discrete, 3.5 ms +/- 0.5 ms VIA analog, 22 ms +/- 0.5 ms VIB analog
Prospective line Isc 22 kA
Asynchronous motor control profile flux vector control without sensor, standard, voltage/frequency ratio, 5 points, voltage/frequency ratio, 2 points, voltage/frequency ratio - Energy Saving, quadratic U/f, voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo)
Apparent power 52 kVA at 380 V
Type of polarization no impedance
Frequency resolution display unit: 0.1 Hz, analog input: 0.024/50 Hz
Motor slip compensation not available in voltage/frequency ratio motor control, automatic whatever the load, adjustable
Regulation loop adjustable PI regulator
Number of addresses 1-247
Speed range 01-Oct
Linearity error VIA: +/- 0.15 % of maximum value for input, VIB: +/- 0.15 % of maximum value for input, FM: +/- 0.2 % for output
Specific application HVAC
Air flow 334 m3/h
Discrete and process manufacturing building - HVAC compressor for scroll, building - HVAC fan, building - HVAC pump
Option card communication card for LonWorks
Acceleration and deceleration ramps linear adjustable separately from 0.01 to 3200 s, automatic based on the load
Speed drive output frequency 0.5-200 Hz
Transmission frame RTU
Torque accuracy +/- 15 %
Communication service read holding registers (03) 2 words maximum, monitoring inhibitable, write single register (06), write multiple registers (16) 2 words maximum, time out setting from 0.1 to 100 s, read device identification (43)
Transient overtorque 120-120 % of nominal motor torque +/- 10 % for 60 s
Data format 8 bits, 1 stop, odd even or no configurable parity
Maximum transient current 86.9 A for 60 s
Line current 68.9 A at 380 V, 54.4 A at 480 V
Isolation electrical between power and control
Nominal switching frequency 8 kHz
EMC filter Class C2 EMC filter integrated
Braking to standstill by DC injection
Speed accuracy +/- 10 % of nominal slip 0.2 Tn to Tn
vibration resistance 1.5 mm (f= 3-13 Hz) conforming to EN/IEC 60068-2-6, 1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-8
electromagnetic compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6, voltage dips and interruptions immunity test conforming to IEC 61000-4-11
ambient air temperature for operation -10-40 °C (without derating), 40-50 °C (with derating factor)
standards IEC 61800-3 environments 2 category C1, IEC 61800-3 environments 1 category C3, IEC 61800-3 category C3, IEC 61800-3 category C2, EN 61800-3, IEC 61800-3 environments 1 category C1, IEC 61800-5-1, EN 61800-3 environments 1 category C1, EN 61800-3 category C3, IEC 61800-3 environments 2 category C2, EN 61800-3 category C2, EN 61800-3 environments 2 category C1, IEC 61800-3, EN 61800-3 environments 1 category C3, UL Type 1, IEC 61800-3 environments 2 category C3, IEC 61800-3 environments 1 category C2, EN 55011 class A group 1, EN 61800-5-1, EN 61800-3 environments 1 category C2, EN 61800-3 environments 2 category C3, EN 61800-3 environments 2 category C2
local signalling 1 LED (red) for DC bus energized
environmental characteristic classes 3C1 conforming to IEC 60721-3-3, classes 3S2 conforming to IEC 60721-3-3
insulation resistance >= 1 mOhm 500 V DC for 1 minute
Electrical Connection VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5-2.5 mm² / AWG 14, L1/R, L2/S, L3/T: terminal 50-50 mm² / AWG 1/0
Network Number of Phases 3 phases
Communication Port Protocol METASYS N2, BACnet, Modbus, APOGEE FLN, LonWorks
Type of Cable without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR, without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC, with UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
Connector Type 1 open style, 1 RJ45
Noise Level 64 dB conforming to 86/188/EEC
Switching Frequency 6...16 kHz adjustable, 8...16 kHz with derating factor

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: variable speed drive ATV212 - 37kW - 50hp - 480V - 3ph - EMC - IP21
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 80 A - 220 V AC 50/60 Hz coil
LC1D80M7

In stock

AED 501.00
AED 757.60
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 80 A - 240 V AC 50/60 Hz coil
LC1D80U7

In stock

AED 501.00
AED 757.60
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 80 A - 110 V AC 50/60 Hz coil
LC1D80F7

In stock

AED 501.00
AED 757.60
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 80 A - 24 V AC 50/60 Hz coil
LC1D80B7

In stock

AED 501.00
AED 757.60
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 80 A - 230 V AC 50/60 Hz coil
LC1D80P7

In stock

AED 501.00
AED 757.60
remote graphic terminal - 240 x 160 pixels - IP54
VW3A1101

In stock

AED 601.00
AED 989.18
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 80 A - 48 V AC 50/60 Hz coil
LC1D80E7

In stock

AED 501.00
AED 757.60
connection cable USB/RJ45 - for connection between PC and drive
TCSMCNAM3M002P

In stock

AED 241.00
AED 381.83