![variable speed drive ATV212 - 1.5kW - 2hp - 480V - 3ph - EMC - IP21 main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/a/t/atv212hu15n4.jpg)
variable speed drive ATV212 - 1.5kW - 2hp - 480V - 3ph - EMC - IP21
Excl. Tax
Excl. Tax
All Sellers
![variable speed drive ATV212 - 1.5kW - 2hp - 480V - 3ph - EMC - IP21](https://eshop-ae.se.com/media/catalog/product/a/t/atv212hu15n4.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
variable speed drive ATV212 - 1.5kW - 2hp - 480V - 3ph - EMC - IP21
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDVSD |
---|---|
Pincode Group | default |
Part Number | ATV212HU15N4 |
ambient air temperature for storage | -25-70 °C |
depth | 150 mm |
device short name | ATV212 |
dielectric strength | 3535 V DC between earth and power terminals, 5092 V DC between control and power terminals |
height | 143 mm |
IP degree of protection | IP21 |
marking | CE |
minimum switching current | 3 mA at 24 V DC for configurable relay logic |
motor power hp | 2 hp |
motor power kW | 1.5 kW |
motor starter type | variable speed drive |
net weight | 2 kg |
network frequency | 47.5...63 Hz |
power range | 1.1-2 kW at 380-440 V 3 phases, 1.1-2 kW at 480-500 V 3 phases |
supply voltage limits | 323-528 V |
tightening torque | 1.3 N.m, 11.5 lb.in (L1/R, L2/S, L3/T), 0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES) |
width | 107 mm |
Assembly style | with heat sink |
Supply frequency | 50...60 Hz - 5...5 % |
Supply | internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection, internal supply: 24 V DC (21-27 V), <200 A, protection type: overload and short-circuit protection |
Continuous output current | 3.7 A at 380 V, 3.7 A at 460 V |
Discrete input type | F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm, RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm |
Analogue input number | 2 |
Analogue input type | VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits, VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits, VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm, VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits |
Discrete output type | configurable relay logic: (FLA, FLC) NO - 100000 cycles, configurable relay logic: (FLB, FLC) NC - 100000 cycles, configurable relay logic: (RY, RC) NO - 100000 cycles |
Maximum switching current | 5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R), 2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R), 2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R) |
Functionality | mid |
Analogue output number | 1 |
Discrete output number | 2 |
Discrete input logic | positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1), negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1) |
Accuracy | +/- 0.6 % (VIA) for a temperature variation 60 °C, +/- 0.6 % (VIB) for a temperature variation 60 °C, +/- 1 % (FM) for a temperature variation 60 °C |
Transmission rate | 9600 bps or 19200 bps |
Analogue output type | FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits, FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits |
Sampling duration | 2 ms +/- 0.5 ms F discrete, 2 ms +/- 0.5 ms R discrete, 2 ms +/- 0.5 ms RES discrete, 3.5 ms +/- 0.5 ms VIA analog, 22 ms +/- 0.5 ms VIB analog |
Prospective line Isc | 5 kA |
Asynchronous motor control profile | voltage/frequency ratio - Energy Saving, quadratic U/f, voltage/frequency ratio, 5 points, voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo), voltage/frequency ratio, 2 points, flux vector control without sensor, standard |
Apparent power | 2.8 kVA at 380 V |
Type of polarization | no impedance |
Frequency resolution | display unit: 0.1 Hz, analog input: 0.024/50 Hz |
Motor slip compensation | adjustable, not available in voltage/frequency ratio motor control, automatic whatever the load |
Regulation loop | adjustable PI regulator |
Number of addresses | 1-247 |
Speed range | 01-Oct |
Linearity error | VIA: +/- 0.15 % of maximum value for input, VIB: +/- 0.15 % of maximum value for input, FM: +/- 0.2 % for output |
Specific application | HVAC |
Air flow | 27 m3/h |
Discrete and process manufacturing | building - HVAC compressor for scroll, building - HVAC fan, building - HVAC pump |
Option card | communication card for LonWorks |
Acceleration and deceleration ramps | linear adjustable separately from 0.01 to 3200 s, automatic based on the load |
Speed drive output frequency | 0.5-200 Hz |
Transmission frame | RTU |
Torque accuracy | +/- 15 % |
Communication service | read device identification (43), time out setting from 0.1 to 100 s, monitoring inhibitable, write single register (06), read holding registers (03) 2 words maximum, write multiple registers (16) 2 words maximum |
Transient overtorque | 120-120 % of nominal motor torque +/- 10 % for 60 s |
Data format | 8 bits, 1 stop, odd even or no configurable parity |
Maximum transient current | 4 A for 60 s |
Line current | 2.5 A at 480 V, 3.2 A at 380 V |
Isolation | electrical between power and control |
Nominal switching frequency | 12 kHz |
EMC filter | Class C2 EMC filter integrated |
Braking to standstill | by DC injection |
Speed accuracy | +/- 10 % of nominal slip 0.2 Tn to Tn |
vibration resistance | 1.5 mm (f= 3-13 Hz) conforming to EN/IEC 60068-2-6, 1 gn (f= 13-200 Hz) conforming to EN/IEC 60068-2-8 |
electromagnetic compatibility | electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4, 1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5, conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6, voltage dips and interruptions immunity test conforming to IEC 61000-4-11 |
ambient air temperature for operation | -10-40 °C (without derating), 40-50 °C (with derating factor) |
standards | EN 55011 class A group 1, EN 61800-3 environments 2 category C1, EN 61800-3 category C3, IEC 61800-3, IEC 61800-3 environments 2 category C2, IEC 61800-3 environments 2 category C1, IEC 61800-3 environments 1 category C3, UL Type 1, IEC 61800-3 environments 2 category C3, IEC 61800-3 environments 1 category C2, EN 61800-3 environments 1 category C3, EN 61800-3, EN 61800-3 environments 1 category C2, EN 61800-3 environments 2 category C3, IEC 61800-3 environments 1 category C1, EN 61800-5-1, IEC 61800-3 category C3, IEC 61800-3 category C2, IEC 61800-5-1, EN 61800-3 category C2, EN 61800-3 environments 1 category C1, EN 61800-3 environments 2 category C2 |
local signalling | 1 LED (red) for DC bus energized |
environmental characteristic | classes 3C1 conforming to IEC 60721-3-3, classes 3S2 conforming to IEC 60721-3-3 |
insulation resistance | >= 1 mOhm 500 V DC for 1 minute |
Electrical Connection | VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5-2.5 mm² / AWG 14, L1/R, L2/S, L3/T: terminal 6-6 mm² / AWG 10 |
Network Number of Phases | 3 phases |
Communication Port Protocol | APOGEE FLN, BACnet, Modbus, LonWorks, METASYS N2 |
Type of Cable | without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR, without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC, with UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC |
Connector Type | 1 open style, 1 RJ45 |
Noise Level | 51 dB conforming to 86/188/EEC |
Switching Frequency | 6...16 kHz adjustable, 12...16 kHz with derating factor |