Variable Speed Drive, Altivar Machine Atv320, 22Kw, 400V, 3 Phases, Compact
SKU :
ATV320D22N4C

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 9,431.90
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
ATV320 COMPACT 22KW - 3PH - 380 - 500V
Variable Speed Drive, Altivar Machine Atv320, 22Kw, 400V, 3 Phases, Compact
AEDÂ 9,431.90
- Description
- Specifications
- Documents
- Reviews
Description
ATV320 COMPACT 22KW - 3PH - 380 - 500V
- Safety function
- Fanless
- For simple and advanced machines
- Advanced Motor control
- Less downtime
Overview
Activity | IDVSD |
---|---|
Power | 11 to 22kW |
Height | 75.000 cm |
width | 60.000 cm |
Range | Altivar Machine ATV329 |
Length | 80.000 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
ATV320 COMPACT 22KW - 3PH - 380 - 500V
- Safety function
- Fanless
- For simple and advanced machines
- Advanced Motor control
- Less downtime
Overview
Activity | IDVSD |
---|---|
Power | 11 to 22kW |
Height | 75.000 cm |
width | 60.000 cm |
Range | Altivar Machine ATV329 |
Length | 80.000 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account