USB charger, Lisse, 1A, 5V, euro module, twin, black
SKU :
GUE7074B
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 274.71
AEDÂ 199.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Ultimate Screwless flat plate - switched socket - 1 gang - stainless steel Black
USB charger, Lisse, 1A, 5V, euro module, twin, black
AEDÂ 274.71
AEDÂ 199.00
- Specifications
- Reviews
Overview
| Part Number | GUE7074B |
|---|---|
| Activity | HDCWD |
| Colour | black |
| IP degree of protection | IP20 |
| Number of Gangs | 2 gangs |
| output voltage | 5 V DC 1 A |
| product or component type | USB charger |
| Provided Equipment | USB charger |
| Range | Lisse |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | GUE7074B |
|---|---|
| Activity | HDCWD |
| Colour | black |
| IP degree of protection | IP20 |
| Number of Gangs | 2 gangs |
| output voltage | 5 V DC 1 A |
| product or component type | USB charger |
| Provided Equipment | USB charger |
| Range | Lisse |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account