universal plug-in relay - Zelio RUM - 3 C/O - 120 V AC - 10 A
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
universal plug-in relay - Zelio RUM - 3 C/O - 120 V AC - 10 A
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | RUMC31F7 |
Rated current | 10:00 AM |
[Ithe] conventional enclosed thermal current | 10 A at -40-55 °C |
[Uc] control circuit voltage | 120 V AC 50/60 Hz |
[Ui] rated insulation voltage | 250 V conforming to IEC, 300 V conforming to CSA, 300 V conforming to UL |
[Uimp] rated impulse withstand voltage | 4 kV (1.2/50 µs) |
ambient air temperature for storage | -40-85 °C |
average coil consumption in VA | 3-3 at 60 Hz |
average resistance | 1700 Ohm at 20 °C +/- 15 % |
compatibility code | RUM |
contacts material | AgNi |
control type | lockable test button |
device short name | RUM |
dielectric strength | 1500 V AC between contacts with micro disconnection, 2500 V AC between coil and contact with reinforced, 2000 V AC between poles with basic |
drop-out voltage threshold | >= 0.15 Uc AC |
IP degree of protection | IP40 |
load current | 10 A at 250 V AC, 10 A at 28 V DC |
maximum switching capacity | 2500 VA/280 W |
maximum switching voltage | 250 V conforming to IEC |
mechanical durability | 5000000 cycles |
minimum switching capacity | 170 mW at 10 mA, 17 V |
net weight | 0.086 kg |
operating position | any position |
operating rate | <= 18000 cycles/hour no-load, <= 1200 cycles/hour under load |
operating time | 20 ms at nominal voltage |
pollution degree | 2 |
product certifications | EAC, UL, CSA |
product or component type | plug-in relay |
protection category | RT I |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | 96...132 V AC |
series name | Universal |
shock resistance | 10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27, 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27 |
test levels | level A group mounting |
utilisation coefficient | 20% |
contacts type and composition | 3 C/O |
Shape of pin | cylindrical |
Reset time | 20 ms at nominal voltage |
vibration resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation, 4 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
status LED | without |
ambient air temperature for operation | -40-55 °C |
standards | UL 508, EN/IEC 61810-1, CSA C22.2 No 14 |
[Ie] rated operational current | 10 A at 277 V AC conforming to UL, 10 A at 30 V DC conforming to UL, 10 A at 277 V AC (same polarity) conforming to CSA, 10 A at 30 V DC conforming to CSA, 5 A at 250 V AC (NC) conforming to IEC, 5 A at 28 V DC (NC) conforming to IEC, 10 A at 250 V AC (NO) conforming to IEC, 10 A at 28 V DC (NO) conforming to IEC |
safety reliability data | B10d = 100000 |
Device Presentation | complete product |
Electrical Durability | 100000 cycles for resistive load |