
calcActive())">
Shaver socket, Unica X, 115/230V, vertical, Stainless Steel
NUXT727V_SS
AEDÂ 441.13
AEDÂ 319.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUXT727V_SS
Shaver socket, Unica X, 115/230V, vertical, Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Shaver socket, Unica X, 115/230V, vertical, Stainless Steel
AEDÂ 441.13
AEDÂ 319.00
Product Details
Color | Stainless Steel |
---|---|
Part Number | NUXT727V_SS |
Activity | HDCWD |
Colour | Stainless Steel |
product or component type | Vertical Shaver Skt |
range of product | Unica X |
Variation Group | 8 |
Function Group | Hotels-Shaver Skt |
Product Type | Vertical Shaver Skt |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account