
calcActive())">
Socket outlet, Unica X, 13A, 250V, Antique Bronze
NUXT426_AB
AEDÂ 168.50
AEDÂ 122.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUXT426_AB
Socket outlet, Unica X, 13A, 250V, Antique Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Socket outlet, Unica X, 13A, 250V, Antique Bronze
AEDÂ 168.50
AEDÂ 122.00
Product Details
Color | Antique Brass |
---|---|
Part Number | NUXT426_AB |
Activity | HDCWD |
Colour | Antique Brass |
Number of Gangs | 2 gangs |
product or component type | Skt |
range of product | Unica X |
Variation Group | 11 |
Function Group | Sockets |
Product Type | Skt |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account