
calcActive())">
Switched socket, Unica X, 13A, 250V, 2 gangs, with LED, Antique Bronze
NUXT25N_AB
AEDÂ 227.97
AEDÂ 165.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUXT25N_AB
Switched socket, Unica X, 13A, 250V, 2 gangs, with LED, Antique Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switched socket, Unica X, 13A, 250V, 2 gangs, with LED, Antique Bronze
AEDÂ 227.97
AEDÂ 165.00
Product Details
Color | Antique Brass |
---|---|
Part Number | NUXT25N_AB |
Activity | HDCWD |
Colour | Antique Brass |
Number of Gangs | 2 gangs |
product or component type | SW Skt w LED |
range of product | Unica X |
Variation Group | 11 |
Function Group | Sockets |
Product Type | Sw Skt W Led |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account