
calcActive())">
Switched socket, Unica X, 13A, 250V, 2 gangs,Jet Black
NUXT25_JB
AEDÂ 189.78
AEDÂ 138.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUXT25_JB
Switched socket, Unica X, 13A, 250V, 2 gangs,Jet Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switched socket, Unica X, 13A, 250V, 2 gangs,Jet Black
AEDÂ 189.78
AEDÂ 138.00
Product Details
Color | Jet Black |
---|---|
Part Number | NUXT25_JB |
Activity | HDCWD |
Colour | Jet Black |
Number of Gangs | 2 gangs |
product or component type | SW Skt |
range of product | Unica X |
Variation Group | 11 |
Function Group | Sockets |
Product Type | Sw Skt |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account