
calcActive())">
Cooker control unit, Unica X, 45A, 250V, 1 gang, 2 pole, Dark Grey
NUXT15D45N_DG
AEDÂ 228.28
AEDÂ 165.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUXT15D45N_DG
Cooker control unit, Unica X, 45A, 250V, 1 gang, 2 pole, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cooker control unit, Unica X, 45A, 250V, 1 gang, 2 pole, Dark Grey
AEDÂ 228.28
AEDÂ 165.00
Product Details
Color | Dark Grey |
---|---|
Part Number | NUXT15D45N_DG |
Activity | HDCWD |
Colour | Dark Grey |
Number of Gangs | 4 gangs |
product or component type | DP Cooker Control Unit |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | Dp Cooker Control Unit |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account