
calcActive())">
Socket outlet, Unica X, 5A, 250V, 3 pin, Dark Grey
NUX426_5_DG
AEDÂ 155.30
AEDÂ 113.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX426_5_DG
Socket outlet, Unica X, 5A, 250V, 3 pin, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Socket outlet, Unica X, 5A, 250V, 3 pin, Dark Grey
AEDÂ 155.30
AEDÂ 113.00
Product Details
Color | Dark Grey |
---|---|
Part Number | NUX426_5_DG |
Activity | HDCWD |
Colour | Dark Grey |
Number of Gangs | 1 gang |
product or component type | 3 Round Pin Skt |
range of product | Unica X |
Variation Group | 11 |
Function Group | Sockets |
Product Type | 3 Round Pin Skt |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account