Switch, Unica X, 1 way, 16AX, 250V, 3 gangs, with LED, Painted White

NUX33_1N_PW
Be the first one to review this.
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, antique brass
login_green To View the best prices please Sign in / Register.
loader
Loading...

Product Details

Part Number NUX33_1N_PW
Activity HDCWD
Colour Pearl White
Number of Gangs 3 gangs
product or component type 1W SW w LED
range of product Unica X

Seller Information

Documents

Reviews