
calcActive())">
Switch, Unica X, 1 way, 16AX, 250V, 3 gangs, Painted White
NUX33_1_PW
AEDÂ 136.73
AEDÂ 99.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX33_1_PW
Switch, Unica X, 1 way, 16AX, 250V, 3 gangs, Painted White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, Unica X, 1 way, 16AX, 250V, 3 gangs, Painted White
AEDÂ 136.73
AEDÂ 99.00
Product Details
Color | Pearl White |
---|---|
Part Number | NUX33_1_PW |
Activity | HDCWD |
Colour | Painted White |
Number of Gangs | 3 gangs |
product or component type | 1W SW |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | 1W Sw |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account