
calcActive())">
TV and Data socket, Unica X, 2 gangs, shuttered, Dark Bronze
NUX32TVRJ6_DB
AEDÂ 264.68
AEDÂ 192.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32TVRJ6_DB
TV and Data socket, Unica X, 2 gangs, shuttered, Dark Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TV and Data socket, Unica X, 2 gangs, shuttered, Dark Bronze
AEDÂ 264.68
AEDÂ 192.00
Product Details
Color | Dark Brozne |
---|---|
Part Number | NUX32TVRJ6_DB |
Activity | HDCWD |
Colour | Dark Bronze |
Number of Gangs | 2 gangs |
product or component type | TV+ RJ45 Data Cat6, w/shu |
range of product | Unica X |
Variation Group | 15 |
Function Group | Vdi |
Product Type | Tv+ Rj45 Data Cat6 W Shu |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account