
calcActive())">
TV/FM socket, Unica X, 2 gangs, with TV-R module, Painted White
NUX32TVFMM_PW
AEDÂ 253.67
AEDÂ 184.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32TVFMM_PW
TV/FM socket, Unica X, 2 gangs, with TV-R module, Painted White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TV/FM socket, Unica X, 2 gangs, with TV-R module, Painted White
AEDÂ 253.67
AEDÂ 184.00
Product Details
Color | Pearl White |
---|---|
Part Number | NUX32TVFMM_PW |
Activity | HDCWD |
Colour | Painted White |
Number of Gangs | 2 gangs |
product or component type | TV Master/FM Skt |
range of product | Unica X |
Variation Group | 15 |
Function Group | Vdi |
Product Type | Tv Master/Fm Skt |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account