
calcActive())">
TV socket, Unica X, 2 gangs, 75Ohm, Through-connector,Jet Black
NUX32TV_JB
AEDÂ 138.33
AEDÂ 100.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32TV_JB
TV socket, Unica X, 2 gangs, 75Ohm, Through-connector,Jet Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TV socket, Unica X, 2 gangs, 75Ohm, Through-connector,Jet Black
AEDÂ 138.33
AEDÂ 100.00
Product Details
Color | Black |
---|---|
Part Number | NUX32TV_JB |
Activity | HDCWD |
Colour | Jet Black |
Number of Gangs | 2 gangs |
product or component type | TV Skt, Through-Connect |
range of product | Unica X |
Variation Group | 15 |
Function Group | Vdi |
Product Type | Tv Skt Through Connect |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account