
calcActive())">
Telephone and data socket, Unica X, 2 gang, RJ45, Cat6, with shutter, Painted White
NUX32TDRJ6_PW
AEDÂ 253.67
AEDÂ 184.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32TDRJ6_PW
Telephone and data socket, Unica X, 2 gang, RJ45, Cat6, with shutter, Painted White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Telephone and data socket, Unica X, 2 gang, RJ45, Cat6, with shutter, Painted White
AEDÂ 253.67
AEDÂ 184.00
Product Details
Color | Pearl White |
---|---|
Part Number | NUX32TDRJ6_PW |
Activity | HDCWD |
Colour | Painted White |
Number of Gangs | 2 gangs |
product or component type | Tel + RJ45 Data Cat6, w/shu |
range of product | Unica X |
Variation Group | 15 |
Function Group | Vdi |
Product Type | Tel + Rj45 Data Cat6 W Shu |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account