
calcActive())">
Speaker connection, Unica X, two pair, Stainless Steel
NUX32SC_SS
AEDÂ 220.58
AEDÂ 160.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
NUX32SC_SS
Speaker connection, Unica X, two pair, Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Speaker connection, Unica X, two pair, Stainless Steel
AEDÂ 220.58
AEDÂ 160.00
Product Details
Color | Stainless Steel |
---|---|
Part Number | NUX32SC_SS |
Activity | HDCWD |
Colour | Stainless Steel |
product or component type | two pairs |
range of product | Unica X |
Variation Group | 6 |
Function Group | Hotels-Speaker Connection |
Product Type | Two Pairs |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account