
calcActive())">
Central plate, Unica, for RJ45, 2 gangs, with shutter,Jet Black
NUX32RJ_JB
AEDÂ 139.76
AEDÂ 101.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32RJ_JB
Central plate, Unica, for RJ45, 2 gangs, with shutter,Jet Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Central plate, Unica, for RJ45, 2 gangs, with shutter,Jet Black
AEDÂ 139.76
AEDÂ 101.00
Product Details
Color | Jet Black |
---|---|
Part Number | NUX32RJ_JB |
Activity | HDCWD |
Colour | Jet Black |
Number of Gangs | 2 gangs |
product or component type | RJ45 Data Cover, w/shu |
range of product | Unica X |
Variation Group | 15 |
Function Group | Vdi |
Product Type | Rj45 Data Cover W Shu |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account