
calcActive())">
NUX32DMS_SS
NUX32DMS_SS
AEDÂ 275.71
AEDÂ 200.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32DMS_SS
NUX32DMS_SS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NUX32DMS_SS
AEDÂ 275.71
AEDÂ 200.00
Product Details
Color | Stainless Steel |
---|---|
Part Number | NUX32DMS_SS |
Activity | HDCWD |
Colour | Stainless Steel |
Number of Gangs | 2 gangs |
product or component type | SW with PCU, DND sym |
range of product | Unica X |
Variation Group | 5 |
Function Group | Hotels-Sw |
Product Type | Sw With Pcu Dnd Sym |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account