
calcActive())">
Double USB Charger, Unica X, 45W, type A+C, Painted White
NUX32ACQUSB_PW
AEDÂ 429.78
AEDÂ 311.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32ACQUSB_PW
Double USB Charger, Unica X, 45W, type A+C, Painted White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Double USB Charger, Unica X, 45W, type A+C, Painted White
AEDÂ 429.78
AEDÂ 311.00
Product Details
Color | Pearl White |
---|---|
Part Number | NUX32ACQUSB_PW |
Activity | HDCWD |
Colour | Painted White |
product or component type | 2 Ports USB Charger, A+C |
range of product | Unica X |
Variation Group | 14 |
Function Group | Usb_Ports Usb Charger |
Product Type | 2 Ports Usb Charger A+C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account