
calcActive())">
Intermediate switch, Unica X, 16AX, 250V, 2 gangs, Stainless Steel
NUX32_IM_SS
AEDÂ 158.55
AEDÂ 115.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32_IM_SS
Intermediate switch, Unica X, 16AX, 250V, 2 gangs, Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Intermediate switch, Unica X, 16AX, 250V, 2 gangs, Stainless Steel
AEDÂ 158.55
AEDÂ 115.00
Product Details
Color | Stainless Steel |
---|---|
Part Number | NUX32_IM_SS |
Activity | HDCWD |
Colour | Stainless Steel |
Number of Gangs | 2 gangs |
product or component type | Inter'lmediate SW |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | Inter Lmediate Sw |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account