
calcActive())">
Switch, Unica X, 2 way, 16AX, 250V, 2 gangs, Dark Bronze
NUX32_2_DB
AEDÂ 137.99
AEDÂ 100.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32_2_DB
Switch, Unica X, 2 way, 16AX, 250V, 2 gangs, Dark Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, Unica X, 2 way, 16AX, 250V, 2 gangs, Dark Bronze
AEDÂ 137.99
AEDÂ 100.00
Product Details
Color | Dark Brozne |
---|---|
Part Number | NUX32_2_DB |
Activity | HDCWD |
Colour | Dark Bronze |
Number of Gangs | 2 gangs |
product or component type | 2W SW |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | 2W Sw |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account