
calcActive())">
TV socket, Unica X, 1 gang, 75Ohm, 5-860MHz, Antique Bronze
NUX31TV_AB
AEDÂ 142.61
AEDÂ 103.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31TV_AB
TV socket, Unica X, 1 gang, 75Ohm, 5-860MHz, Antique Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TV socket, Unica X, 1 gang, 75Ohm, 5-860MHz, Antique Bronze
AEDÂ 142.61
AEDÂ 103.00
Product Details
Color | Antique Brass |
---|---|
Part Number | NUX31TV_AB |
Activity | HDCWD |
Colour | Antique Brass |
Number of Gangs | 1 gang |
product or component type | TV Skt |
range of product | Unica X |
Variation Group | 15 |
Function Group | Vdi |
Product Type | Tv Skt |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account