
calcActive())">
Connection unit, Unica X, 25A, 250V, 1 gang, with flex outlet,Jet Black
NUX31TB_JB
AEDÂ 204.18
AEDÂ 148.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31TB_JB
Connection unit, Unica X, 25A, 250V, 1 gang, with flex outlet,Jet Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Connection unit, Unica X, 25A, 250V, 1 gang, with flex outlet,Jet Black
AEDÂ 204.18
AEDÂ 148.00
Product Details
Color | Black |
---|---|
Part Number | NUX31TB_JB |
Activity | HDCWD |
Colour | Jet Black |
Number of Gangs | 1 gang |
product or component type | CCU-Central Control Unit with Flex Out |
range of product | Unica X |
Variation Group | 1 |
Function Group | FCU-Fan Coil Unit |
Product Type | Ccu-Central Control Unit With Flex Out |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account