
calcActive())">
Loading...
All Sellers

NUX31SC_AB
NUX31SC_AB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
NUX31SC_AB
AEDÂ 198.51
Product Details
Color | Antique Brass |
---|---|
Part Number | NUX31SC_AB |
Activity | HDCWD |
Colour | Antique Brass |
product or component type | one pair |
range of product | Unica X |
Variation Group | 4 |
Function Group | Hotels-Speaker Connection |
Product Type | One Pair |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account