calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Minimalist design with an ultra-slim profile that seamlessly blends into your wall
- 2. With sustainable and long-lasting quality
- 3. Available in full functions for diverse use cases
- 4. High quality stainless steel metal plate available in multiple colors and finishing
- 5. Designed to be matched with different home interior
Telephone socket, Unica X, 1 gang, shuttered, stainless steel
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour | Stainless Steel |
| Number of Gangs | 1 gang |
| Range | UNICA X |
| Product or component type | TELEPHONE SOCKET |
| Device application | COMMUNICATION |
| Device presentation | MECHANISM WITH FIXING FRAME |
| Colour tint | STAINLESS STEEL |
| Telephone socket type | RJ11 (4 CONTACTS) |
| Condition of use | INDOOR |
| Socket number | 1 |
| Installation direction | STRAIGHT |
| Device mounting | FLUSH |
| Material | STAINLESS STEEL |
| Depth | 32.1 MM |
| Width | 86 MM |
| Height | 86 MM |
| Embedding depth | 25.5 MM |
| Net weight | 133 G |
| Ambient air temperature for operation | 5…45 °C |
| Ambient air temperature for storage | -5…50 °C |
| Standards | IEC 60670-1 |
| resistance to chemical agents | RESISTANT TO ALCOHOL (96 %)RESISTANT TO A-LACTIC ACIDRESISTANT TO DILUTED QUATERNARY AMMONIUMRESISTANT TO DILUTED BLEACHRESISTANT TO DILUTED AMMONIARESISTANT TO SOAPY WATERRESISTANT TO CRYSTAL CLEANERRESISTANT TO HYDROGEN PEROXIDE 10 VOLUMESRESISTANT TO HEXANE |
| surface treatment | METALLIC |
| Surface finish | MATT |
| fixing mode | CLIP-IN |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.21 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 158.6 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.69 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 10.737 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.126606701039518 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.002356113707755289 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.13401808878811985 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.393751132431364 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour | Stainless Steel |
| Number of Gangs | 1 gang |
| Range | UNICA X |
| Product or component type | TELEPHONE SOCKET |
| Device application | COMMUNICATION |
| Device presentation | MECHANISM WITH FIXING FRAME |
| Colour tint | STAINLESS STEEL |
| Telephone socket type | RJ11 (4 CONTACTS) |
| Condition of use | INDOOR |
| Socket number | 1 |
| Installation direction | STRAIGHT |
| Device mounting | FLUSH |
| Material | STAINLESS STEEL |
| Depth | 32.1 MM |
| Width | 86 MM |
| Height | 86 MM |
| Embedding depth | 25.5 MM |
| Net weight | 133 G |
| Ambient air temperature for operation | 5…45 °C |
| Ambient air temperature for storage | -5…50 °C |
| Standards | IEC 60670-1 |
| resistance to chemical agents | RESISTANT TO ALCOHOL (96 %)RESISTANT TO A-LACTIC ACIDRESISTANT TO DILUTED QUATERNARY AMMONIUMRESISTANT TO DILUTED BLEACHRESISTANT TO DILUTED AMMONIARESISTANT TO SOAPY WATERRESISTANT TO CRYSTAL CLEANERRESISTANT TO HYDROGEN PEROXIDE 10 VOLUMESRESISTANT TO HEXANE |
| surface treatment | METALLIC |
| Surface finish | MATT |
| fixing mode | CLIP-IN |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.21 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 158.6 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 1.69 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 10.737 KG |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.126606701039518 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.002356113707755289 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.13401808878811985 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.393751132431364 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |