
calcActive())">
Telephone socket, Unica X, 1 gang, shuttered, Dark Grey
NUX31RJ4_DG
AEDÂ 156.87
AEDÂ 114.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31RJ4_DG
Telephone socket, Unica X, 1 gang, shuttered, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Telephone socket, Unica X, 1 gang, shuttered, Dark Grey
AEDÂ 156.87
AEDÂ 114.00
Product Details
Color | Dark Grey |
---|---|
Part Number | NUX31RJ4_DG |
Activity | HDCWD |
Colour | Dark Grey |
Number of Gangs | 1 gang |
product or component type | Tel Skt, w/shu Wallplate |
range of product | Unica X |
Variation Group | 15 |
Function Group | Vdi |
Product Type | Tel Skt W Shu Wallplate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account