
calcActive())">
Central plate, Unica, for RJ45, 1 gang, with shutter,Jet Black
NUX31RJ_JB
AEDÂ 125.50
AEDÂ 91.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31RJ_JB
Central plate, Unica, for RJ45, 1 gang, with shutter,Jet Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Central plate, Unica, for RJ45, 1 gang, with shutter,Jet Black
AEDÂ 125.50
AEDÂ 91.00
Product Details
Color | Black |
---|---|
Part Number | NUX31RJ_JB |
Activity | HDCWD |
Colour | Jet Black |
Number of Gangs | 1 gang |
product or component type | RJ45 Data Cover, w/shu |
range of product | Unica X |
Variation Group | 15 |
Function Group | Vdi |
Product Type | Rj45 Data Cover W Shu |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account