
calcActive())">
Panic button switch, Unica X, with Key Reset, Antique Bronze
NUX31KPB_AB
AEDÂ 441.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31KPB_AB
Panic button switch, Unica X, with Key Reset, Antique Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Panic button switch, Unica X, with Key Reset, Antique Bronze
AEDÂ 441.13
Product Details
Color | Antique Brass |
---|---|
Part Number | NUX31KPB_AB |
Activity | HDCWD |
Colour | Antique Brass |
product or component type | PB w/Key Reset |
range of product | Unica X |
Variation Group | 9 |
Function Group | Panic Buttons |
Product Type | Pb W/Key Reset |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account