
calcPageSize())">
calcPageSize())" class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75" :class="{ 'cursor-pointer': !fullscreen }" width="700" height="700" :loading="active!==index ? 'lazy' : 'eager'" :src="fullscreen ? image.full : image.img" x-transition.opacity.duration.500ms="" x-show="active===index">
![]()
calcPageSize())" class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 cursor-pointer" :class="{ 'cursor-pointer': !fullscreen }" width="700" height="700" :loading="active!==index ? 'lazy' : 'eager'" :src="fullscreen ? image.full : image.img" x-transition.opacity.duration.500ms="" x-show="active===index" alt="NUX31EKT_DG-1" title="NUX31EKT_DG-1" loading="eager" src="https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/n/u/nux31ekt_dg-1.jpg">
![]()
calcPageSize())" class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 cursor-pointer" :class="{ 'cursor-pointer': !fullscreen }" width="700" height="700" :loading="active!==index ? 'lazy' : 'eager'" :src="fullscreen ? image.full : image.img" x-transition.opacity.duration.500ms="" x-show="active===index" alt="NUX31EKT_DG" title="NUX31EKT_DG" loading="lazy" src="https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/n/u/nux31ekt_dg-2.jpg" style="display: none;">
![]()
calcPageSize())" class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 cursor-pointer" :class="{ 'cursor-pointer': !fullscreen }" width="700" height="700" :loading="active!==index ? 'lazy' : 'eager'" :src="fullscreen ? image.full : image.img" x-transition.opacity.duration.500ms="" x-show="active===index" alt="NUX31EKT_DG" title="NUX31EKT_DG" loading="lazy" src="https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/n/u/nux31ekt_dg-3.jpg" style="display: none;">
![]()
calcPageSize())" class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 cursor-pointer" :class="{ 'cursor-pointer': !fullscreen }" width="700" height="700" :loading="active!==index ? 'lazy' : 'eager'" :src="fullscreen ? image.full : image.img" x-transition.opacity.duration.500ms="" x-show="active===index" alt="NUX31EKT_DG" title="NUX31EKT_DG" loading="lazy" src="https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/n/u/nux31ekt_dg-4.jpg" style="display: none;">
![]()
calcPageSize())" class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 cursor-pointer" :class="{ 'cursor-pointer': !fullscreen }" width="700" height="700" :loading="active!==index ? 'lazy' : 'eager'" :src="fullscreen ? image.full : image.img" x-transition.opacity.duration.500ms="" x-show="active===index" alt="NUX31EKT_DG" title="NUX31EKT_DG" loading="lazy" src="https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/n/u/nux31ekt_dg-5.jpg" style="display: none;">
![]()
calcPageSize())" class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 cursor-pointer" :class="{ 'cursor-pointer': !fullscreen }" width="700" height="700" :loading="active!==index ? 'lazy' : 'eager'" :src="fullscreen ? image.full : image.img" x-transition.opacity.duration.500ms="" x-show="active===index" alt="NUX31EKT_DG" title="NUX31EKT_DG" loading="lazy" src="https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/n/u/nux31ekt_dg-6.jpg" style="display: none;">
![]()
calcPageSize())" class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 cursor-pointer" :class="{ 'cursor-pointer': !fullscreen }" width="700" height="700" :loading="active!==index ? 'lazy' : 'eager'" :src="fullscreen ? image.full : image.img" x-transition.opacity.duration.500ms="" x-show="active===index" alt="NUX31EKT_DG" title="NUX31EKT_DG" loading="lazy" src="https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/n/u/nux31ekt_dg-7.jpg" style="display: none;">
![]()
calcPageSize())" class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 cursor-pointer" :class="{ 'cursor-pointer': !fullscreen }" width="700" height="700" :loading="active!==index ? 'lazy' : 'eager'" :src="fullscreen ? image.full : image.img" x-transition.opacity.duration.500ms="" x-show="active===index" alt="NUX31EKT_DG" title="NUX31EKT_DG" loading="lazy" src="https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/n/u/nux31ekt_dg-8.jpg" style="display: none;">
![]()
calcPageSize())" class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 cursor-pointer" :class="{ 'cursor-pointer': !fullscreen }" width="700" height="700" :loading="active!==index ? 'lazy' : 'eager'" :src="fullscreen ? image.full : image.img" x-transition.opacity.duration.500ms="" x-show="active===index" alt="NUX31EKT_DG" title="NUX31EKT_DG" loading="lazy" src="https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/n/u/nux31ekt_dg-9.jpg" style="display: none;">