
calcActive())">
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, LED,Jet Black
NUX31DFSGN_JB
AEDÂ 219.61
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31DFSGN_JB
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, LED,Jet Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, LED,Jet Black
AEDÂ 219.61
Product Details
Color | Jet Black |
---|---|
Part Number | NUX31DFSGN_JB |
Activity | HDCWD |
Colour | Jet Black |
Number of Gangs | 1 gang |
product or component type | Double Pole Switched Flex Outlet, LED |
range of product | Unica X |
Variation Group | 1 |
Function Group | FCU-Fan Coil Unit |
Product Type | Double Pole Switched Flex Outlet Led |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account