
calcActive())">
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, Stainless Steel
NUX31DFSG_SS
AEDÂ 185.39
AEDÂ 134.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31DFSG_SS
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, Stainless Steel
AEDÂ 185.39
AEDÂ 134.00
Product Details
Color | Stainless Steel |
---|---|
Part Number | NUX31DFSG_SS |
Activity | HDCWD |
Colour | Stainless Steel |
Number of Gangs | 1 gang |
product or component type | Double Pole Switched Flex Outlet |
range of product | Unica X |
Variation Group | 1 |
Function Group | FCU-Fan Coil Unit |
Product Type | Double Pole Switched Flex Outlet |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account