
calcActive())">
Switch, Unica X, 50A, 250V, 1 gang, 2 pole, with LED, Painted White
NUX31D50N_PW
AEDÂ 172.84
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31D50N_PW
Switch, Unica X, 50A, 250V, 1 gang, 2 pole, with LED, Painted White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, Unica X, 50A, 250V, 1 gang, 2 pole, with LED, Painted White
AEDÂ 172.84
Product Details
Color | Pearl White |
---|---|
Part Number | NUX31D50N_PW |
Activity | HDCWD |
Colour | Pearl White |
Number of Gangs | 1 gang |
product or component type | DP SW w LED |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | Dp Sw W Led |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account