
calcActive())">
Switch, Unica X, 20A, 250V, 1 gang, 2 pole, with LED, Antique Bronze
NUX31D20N_AB
AEDÂ 155.30
AEDÂ 113.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31D20N_AB
Switch, Unica X, 20A, 250V, 1 gang, 2 pole, with LED, Antique Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, Unica X, 20A, 250V, 1 gang, 2 pole, with LED, Antique Bronze
AEDÂ 155.30
AEDÂ 113.00
Product Details
Color | Antique Brass |
---|---|
Part Number | NUX31D20N_AB |
Activity | HDCWD |
Colour | Antique Brass |
Number of Gangs | 1 gang |
product or component type | DP SW w LED |
range of product | Unica X |
Variation Group | 12 |
Variation Group Name | Switches |
Function Product Type | Dp Sw W Led |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account