
calcActive())">
Intermediate switch, Unica X, 16AX, 250V, 1 gang, Dark Grey
NUX31_IM_DG
AEDÂ 126.84
AEDÂ 92.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31_IM_DG
Intermediate switch, Unica X, 16AX, 250V, 1 gang, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Intermediate switch, Unica X, 16AX, 250V, 1 gang, Dark Grey
AEDÂ 126.84
AEDÂ 92.00
Product Details
Color | Dark Grey |
---|---|
Part Number | NUX31_IM_DG |
Activity | HDCWD |
Colour | Dark Grey |
Number of Gangs | 1 gang |
product or component type | Inter'lmediate SW |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | Inter Lmediate Sw |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account