
calcActive())">
Bell press switch, Unica X, 10A, 250V, 1 gang, Dark Bronze
NUX31_BP_DB
AEDÂ 106.56
AEDÂ 77.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31_BP_DB
Bell press switch, Unica X, 10A, 250V, 1 gang, Dark Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Bell press switch, Unica X, 10A, 250V, 1 gang, Dark Bronze
AEDÂ 106.56
AEDÂ 77.00
Product Details
Color | Dark Brozne |
---|---|
Part Number | NUX31_BP_DB |
Activity | HDCWD |
Colour | Dark Bronze |
Number of Gangs | 1 gang |
product or component type | BP SW |
range of product | Unica X |
Variation Group | 12 |
Function Group | Switches |
Product Type | Bp Sw |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account