
calcActive())">
Blank plate, Unica X, 1 gang, matt,Jet Black
NUX30X_JB
AEDÂ 72.93
AEDÂ 53.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX30X_JB
Blank plate, Unica X, 1 gang, matt,Jet Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Blank plate, Unica X, 1 gang, matt,Jet Black
AEDÂ 72.93
AEDÂ 53.00
Product Details
Color | Black |
---|---|
Part Number | NUX30X_JB |
Activity | HDCWD |
Colour | Jet Black Matt |
Number of Gangs | 1 gang |
product or component type | Blank Plate |
range of product | Unica X |
Variation Group | 10 |
Function Group | Plates&Surrounds |
Product Type | Blank Plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account