
calcActive())">
Blank plate, Unica X, 2 gangs, matt, Antique Bronze
NUX30TX_AB
AEDÂ 121.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX30TX_AB
Blank plate, Unica X, 2 gangs, matt, Antique Bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Blank plate, Unica X, 2 gangs, matt, Antique Bronze
AEDÂ 121.76
Product Details
Color | Antique Brass |
---|---|
Part Number | NUX30TX_AB |
Activity | HDCWD |
Colour | Antique Brass Matt |
Number of Gangs | 2 gangs |
product or component type | Blank Plate |
range of product | Unica X |
Variation Group | 10 |
Function Group | Plates&Surrounds |
Product Type | Blank Plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account