
calcActive())">
Switched socket with USB, Unica X, 13A, 250V, 2 pole, type A+C, 21W, Stainless Steel
NUX15DACQUS_SS
AEDÂ 220.58
AEDÂ 160.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX15DACQUS_SS
Switched socket with USB, Unica X, 13A, 250V, 2 pole, type A+C, 21W, Stainless Steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switched socket with USB, Unica X, 13A, 250V, 2 pole, type A+C, 21W, Stainless Steel
AEDÂ 220.58
AEDÂ 160.00
Product Details
Color | Stainless Steel |
---|---|
Part Number | NUX15DACQUS_SS |
Activity | HDCWD |
Colour | Stainless Steel |
Number of Gangs | 1 gang |
product or component type | DP SW Skt w USB A+C |
range of product | Unica X |
Variation Group | 13 |
Function Group | Usb_Sw Skt |
Product Type | Dp Sw Skt W Usb A+C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account