
calcActive())">
Switched socket, Unica X, 13A, 250V, 1 gang, 2 pole, Dark Grey
NUX15D_DG
AEDÂ 152.68
AEDÂ 111.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX15D_DG
Switched socket, Unica X, 13A, 250V, 1 gang, 2 pole, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Switched socket, Unica X, 13A, 250V, 1 gang, 2 pole, Dark Grey
AEDÂ 152.68
AEDÂ 111.00
Product Details
Color | Dark Grey |
---|---|
Part Number | NUX15D_DG |
Activity | HDCWD |
Colour | Dark Grey |
Number of Gangs | 1 gang |
product or component type | DP SW Skt |
range of product | Unica X |
Variation Group | 11 |
Function Group | Sockets |
Product Type | Dp Sw Skt |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account