
calcActive())">
Cover frame, Unica X, 4 gangs, matt, Painted White
NUX_41_PW
AEDÂ 139.53
AEDÂ 101.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX_41_PW
Cover frame, Unica X, 4 gangs, matt, Painted White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cover frame, Unica X, 4 gangs, matt, Painted White
AEDÂ 139.53
AEDÂ 101.00
Product Details
Color | Pearl White |
---|---|
Part Number | NUX_41_PW |
Activity | HDCWD |
Colour | Painted White Matt |
Number of Gangs | 4 gangs |
product or component type | multi-surround |
range of product | Unica X |
Variation Group | 10 |
Function Group | Plates&Surrounds |
Product Type | Multi-Surround |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account