
calcActive())">
Cover frame, Unica X, 4 gangs, matt,Jet Black
NUX_41_JB
AED 139.53
AED 101.00
AED 139.53
AED 139.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX_41_JB
Cover frame, Unica X, 4 gangs, matt,Jet Black
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Color | Black |
---|---|
Part Number | NUX_41_JB |
Activity | HDCWD |
Colour | Jet Black Matt |
Number of Gangs | 4 gangs |
product or component type | multi-surround |
range of product | Unica X |
Variation Group | 10 |
Function Group | Plates&Surrounds |
Product Type | Multi-Surround |